SBOS206F January 2001 – October 2023 OPA561
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1 | N/C | — | No electrical connection. Solder this pin to the printed circuit board (PCB). |
2 | +In | I | Noninverting input |
3 | –In | I | Inverting input |
4 | ILIM | I | Adjustable current limit pin |
5 | V– | G | Negative supply |
6 | V+ | P | Positive supply |
7 | OUT | O | Output |
8 | E/S | I/O | Enable and status pin |
9 | CLS | O | Overcurrent status flag |
10-20 | N/C | — | No electrical connection. Solder this pin to the printed circuit board (PCB). |
Pad | Thermal pad | — | Connect the thermal pad to the most negative supply of the device, V–. |