over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VCC |
Supply voltage, VCC+ – VCC– |
|
37 |
V |
| VI |
Input voltage |
|
±VCC |
V |
| IO |
Output current(2) |
|
240 |
mA |
| VIO |
Differential input voltage |
|
±1.5 |
V |
| IIN |
Continuous input current |
|
10 |
mA |
| TJ |
Junction temperature |
Any condition |
|
150 |
°C |
| Continuous operation, long-term reliability(3) |
|
125 |
| Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) When continuously operating at any output current, do not exceed the maximum junction temperature. Keep the output current less than the absolute maximum rating regardless of time interval.
(3) The maximum junction temperature for continuous operation is limited by package constraints. Operation greater than this temperature can result in reduced reliability, lifetime of the device, or both.