SBOSA77A March 2023 – April 2024 OPA928
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT BIAS CURRENT | |||||||
IB | Input bias current | RH < 50%(1) | ±1 | ±20 | fA | ||
TA = –40°C to +85°C | ±20 | ||||||
IOS | Input offset current | RH < 50% (1)(2) | ±1 | ±20 | fA | ||
TA = –40°C to +85°C | ±20 | ||||||
OFFSET VOLTAGE | |||||||
VOS | Input offset voltage | ±5 | ±25 | µV | |||
TA = –40°C to +125°C | ±20 | ±105 | |||||
dVOS/dT | Input offset voltage drift | TA = –40°C to +125°C | ±0.1 | ±0.8 | µV/°C | ||
PSRR | Power-supply rejection ratio | 4.5V < VS < 36V, VCM = VS / 2 – 0.75V |
TA = –40°C to +125°C | ±0.3 | ±1.0 | µV/V | |
NOISE | |||||||
Input voltage noise | (V–) – 0.1V < VCM < (V+) – 3V | f = 0.1Hz to 10Hz | 1.4 | µVPP | |||
en | Input voltage noise density | (V–) – 0.1V < VCM < (V+) – 3V | f = 100Hz | 18 | nV/√Hz | ||
f = 1kHz | 15 | ||||||
in | Input current noise density | f = 0.1Hz | 0.07 | fA/√Hz | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | (V–) – 0.1 | (V+) + 0.1 | V | |||
CMRR | Common-mode rejection ratio | (V–) – 0.1V < VCM < (V+) – 3V | 96 | 120 | dB | ||
TA = –40°C to +125°C | 90 | 104 | |||||
(V+) – 3V < VCM < (V+) + 0.1V | See Typical Characteristics | ||||||
INPUT IMPEDANCE | |||||||
ZID | Differential | 750 || 3 | GΩ || pF | ||||
ZIC | Common-mode | 1000 || 6 | TΩ || pF | ||||
OPEN-LOOP GAIN | |||||||
AOL | Open-loop voltage gain | (V–) + 0.6V < VO < (V+) – 0.6V, RL = 2kΩ |
110 | 120 | dB | ||
TA = –40°C to +125°C | 100 | 114 | |||||
(V–) + 0.3V < VO < (V+) – 0.3V, RL = 10kΩ |
110 | 126 | |||||
TA = –40°C to +125°C | 106 | 120 | |||||
FREQUENCY RESPONSE | |||||||
GBW | Unity gain bandwidth | 2.5 | MHz | ||||
SR | Slew rate | Gain = 1, 1V step | Falling | 4.5 | V/µs | ||
Rising | 3.5 | ||||||
ts | Settling time | Gain = 1, 2V step, CL = 20pF | To 0.01%, | 2 | µs | ||
To 0.001% | 7 | ||||||
tOR | Overload recovery time | VIN × gain = VS | From overload to negative rail | 0.8 | µs | ||
From overload to positive rail | 1.2 | ||||||
THD+N | Total harmonic distortion + noise | Gain = 1, f = 1kHz, VO = 0.5VRMS | 0.01% | ||||
OUTPUT | |||||||
VO | Voltage output swing from rail | No load | 5 | 15 | mV | ||
RL = 10kΩ | 50 | 110 | |||||
RL = 2kΩ | 200 | 500 | |||||
ISC | Short-circuit current | ±30 | mA | ||||
CL | Capacitive load drive | See Typical Characteristics | |||||
ZO | Open-loop output impedance | f = 1MHz, IO = 0A | 800 | Ω | |||
POWER SUPPLY | |||||||
IQ | Quiescent current | IO = 0A | 275 | 400 | µA | ||
TA = –40°C to +125°C | 500 | ||||||
TEMPERATURE | |||||||
Thermal protection | 180 | °C | |||||
Thermal hysteresis | 30 | °C | |||||
INTERNAL GUARD BUFFER | |||||||
VOSG | Guard buffer input offset voltage | (V–) + 0.1V < VCM < (V+) – 3V | ±8 | ±50 | µV | ||
TA = –40°C to +125°C | ±25 | ±150 | |||||
dVOSG/dT | Guard buffer input offset voltage drift | TA = –40°C to +125°C | ±0.2 | ±1.2 | µV/°C | ||
VOGB | Guard buffer output swing from rail(3) | No load | 5 | 15 | mV | ||
Guard buffer output impedance | IO = 0A | 1 | kΩ | ||||
BWGB | Guard buffer bandwidth | 4.5 | MHz |