4 Revision History
Changes from Revision C (February 2023) to Revision D (April 2023)
- Changed the status of the 14-pin SOIC (D) and TSSOP (PW) packages
from: Preview to: Active
Go
Changes from Revision B (January 2023) to Revision C (February 2023)
- Changed the status of the 5-pin SOT-23 and 8-pin SOIC package from:
Preview to: Active
Go
Changes from Revision A (December 2022) to Revision B (January 2023)
- Deleted the preview tag for the SC70-5 (DCK)
packageGo
- Added OPA992-Q1 to the ESD Ratings section Go
- Changed the values in the Thermal Information table
Go
- Changed the max room temp offset voltage in Electrical Characteristics
section from 1 mV to 1.03 mVGo
Changes from Revision * (August 2022) to Revision A (December 2022)
- Changed the device status from Advance Information to
ProdMix
Go
- Deleted the preview tag for the VSSOP-8 (DGK)
packageGo