SBASA69A August 2023 – December 2023 OPT4003-Q1
PRODUCTION DATA
The CRC register consists of cyclic redundancy checker bits as part of the output registers calculated within the OPT4003-Q1 and is updated on every measurement. This feature helps detect communication-related bit errors during the output readout from the device. Register 1 lists the calculation method for the CRC bits, which can be independently verified in the controller or host firmware and software to validate if communication between the controller and the device was successful without bit errors during transmission.