over recommended operating free-air temperature range, CL ≤ 100 pF (unless otherwise noted) (see Figure 7-3)| PARAMETER | FROM (INPUT) | TO (OUTPUT) | MIN | MAX | UNIT |
|---|
| tpd(1) | Propagation delay time | RON = 20 Ω, CL = 15 pF | SDA or SCL | SDn or SCn | | 0.3 | ns |
| RON = 20 Ω, CL = 50 pF | | 1 |
| tiv | Interrupt valid time(2) | INTn | INT | | 4 | μs |
| tir | Interrupt reset delay time(2) | INTn | INT | | 2 | μs |
(1) The propagation delay is the calculated RC time constant of the typical ON-state resistance of the switch and the specified load capacitance, when driven by an ideal voltage source (zero output impedance).
(2) Data taken using a 4.7-kΩ pull-up resistor and 100-pF load (see
Figure 7-3)