SLES092E April 2003 – July 2019 PCM1753 , PCM1754 , PCM1755
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| t(MCY) | MC pulse cycle time | See Figure 1. | 100 | ns | ||
| t(MCL) | MC low-level time | 50 | ns | |||
| t(MCH) | MC high-level time | 50 | ns | |||
| t(MCH) | ML high-level time | See (1) | ns | |||
| t(MLS) | ML falling edge to MC rising edge | 20 | ns | |||
| t(MLH) | ML hold time(2) | 20 | ns | |||
| t(MDH) | MD hold time | 15 | ns | |||
| t(MCS) | MD setup time | 20 | ns | |||
seconds (min); fS: sampling rate.
Figure 1. Control Interface Timing