SBASAU3A May 2023 – January 2024 PCMD3180-Q1
PRODUCTION DATA
The supply decoupling capacitors must be used ceramic type with low ESR. Table 8-1 lists the design parameters for this application.
KEY PARAMETER | SPECIFICATION | |||
---|---|---|---|---|
AVDD | 3.3 V | |||
AVDD supply current consumption | 11.7 mA (PLL on, eight-channel recording, fS = 48 kHz, PDMCLKx = = 64 × fS) | |||
IOVDD | 1.8 V or 3.3 V |