SLOS074A October 1983 – December 2024 RC4559
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage VCC+ (see (1)) | 18 | V | ||
| Supply voltage VCC− (see (1)) | −18 | V | ||
| Differential input voltage (see (2)) | ±30 | V | ||
| Input voltage (any input, see (1) and 3) | ±15 | V | ||
| Short-circuit output current (see (4)) | 125 | mA | ||
| Continuous total dissipation | 500 | mW | ||
| Operating free-air temperature range | 0 | 70 | °C | |
| Storage temperature range | −65 | 125 | °C | |
| Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds | 260 | °C | ||