Place the power-supply bypass capacitor as closely as possible to the supply and ground pins. The recommended value of this bypass capacitor is from 1 μF to 10 μF. If necessary, additional decoupling capacitance can be added to compensate for noisy or high-impedance power supplies.
Place a 1-μF noise filtering capacitor between the NR pin and ground.
The output must be decoupled with a 1-μF to 50-μF capacitor. A resistor in series with the output capacitor is optional. For better noise performance, the recommended ESR on the output capacitor is from 1 Ω to 1.5 Ω.
A high-frequency, 1-μF capacitor can be added in parallel between the output and ground to filter noise and help with switching loads as data converters.