SLPS819 September 2026 RES80A-Q1
ADVANCE INFORMATION
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| HVIN | 4 | Input | High-voltage input of divider |
| LVIN | 5 | Input | Low-voltage input of divider |
| MID | 6 | Output | Center tap of divider |
| NC | 1, 2, 3 | — | Noninternally-connected pins on high-voltage side. Solder to the PCB for best board-level reliability. The exposed metal area of these pins must be considered as part of any creepage and clearance calculations. |
| NC | 7, 8 | — | Noninternally-connected pins on low-voltage side. Solder to the PCB for best board-level reliability. The exposed metal area of these pins must be considered as part of any creepage and clearance calculations. |