SCAS531E August 1995 – February 2025 SN54ACT11 , SN74ACT11
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In this application, this device is used to directly control the RESET pin of a motor controller. The controller requires three input signals to all be HIGH before being enabled, and should be disabled in the event that any one signal goes LOW. The 3-input AND gate function combines the three individual reset signals into a single active-low reset signal.