SCLS470C March   2003  – June 2022 SN54HC109 , SN74HC109

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions (1)
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Timing Requirements
    6. 5.6 Switching Characteristics
    7. 5.7 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • W|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

These devices contain two independent J-K positive-edge-triggered flip-flops. A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the J and K inputs meeting the setup-time requirements are transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a voltage level and is not related directly to the rise time of the clock pulse. Following the hold-time interval, data at the J and K inputs can be changed without affecting the levels at the outputs. These versatile flip-flops can perform as toggle flip-flops by grounding K and tying J high. They also can perform as D-type flip-flops if J and K are tied together.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
SN54HC109J CDIP (16) 24.38 mm × 6.92 mm
SN74HC109D SOIC (16) 9.90 mm × 3.90 mm
SN74HC109N PDIP (16) 19.31 mm × 6.35 mm
SN74HC109NS SO (16) 6.20 mm × 5.30 mm
SNJ54HC109FK LCCC (20) 8.89 mm × 8.45 mm
SNJ54HC109W CFP (16) 10.16 mm × 6.73 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-7E65867A-63C1-4749-9CB1-A9FD1F9AF400-low.gif Functional Block Diagram