SCLS113F December 1982 – February 2025 SN54HC157 , SN74HC157
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HC157 is a quadruple 2-to-1 data selector/multiplexer. The following application shows an example of using the device with all required connections to switch a 4-bit data bus between two source devices.