SCLS115G December   1982  â€“ September 2015 SN54HC164 , SN74HC164

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Device Comparison Table
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics, TA = 25°C
    6. 7.6  Electrical Characteristics, TA = -55°C to 125°C
    7. 7.7  Electrical Characteristics, TA = -55°C to 85°C
    8. 7.8  Timing Requirements, TA = 25°C
    9. 7.9  Timing Requirements, TA = -55°C to 125°C
    10. 7.10 Timing Requirements, TA = -55°C to 85°C
    11. 7.11 Switching Characteristics, TA = 25°C
    12. 7.12 Switching Characteristics, TA = -55°C to 125°C
    13. 7.13 Switching Characteristics, TA = -55°C to 85°C
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Community Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|14
  • W|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNITS
VCC Supply voltage −0.5 7 V
IIK Input clamp current(2) VI < 0 or VI > VCC ±20 mA
IOK Output clamp current(2) VO < 0 or VO > VCC ±20 mA
IO Continuous output current VO = 0 to VCC ±25 mA
Continuous current through VCC or GND ±50 mA
Tstg Storage temperature –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output voltage ratings may be exceeded if the input and output current ratings are observed.

7.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
SN54HC164 SN74HC164 UNIT
MIN NOM MAX MIN NOM MAX
VCC Supply voltage 2 5 6 2 5 6 V
VIH High-level input voltage VCC = 2 V 1.5 1.5 V
VCC = 4.5 V 3.15 3.15
VCC = 6 V 4.2 4.2
VIL Low-level input voltage VCC = 2 V 0.5 0.5 V
VCC = 4.5 V 1.35 1.35
VCC = 6 V 1.8 1.8
VI Input voltage 0 VCC 0 VCC V
VO Output voltage 0 VCC 0 VCC V
Δt/Δv(2) Input transition rise and fall time VCC = 2 V 1000 1000 ns
VCC = 4.5 V 500 500
VCC = 6 V 400 400
TA Operating free-air temperature –55 125 –40 125 °C
(1) All unused inputs of the device must be held at VCC or GND to ensure proper device operation. Refer to the TI application report, Implications of Slow or Floating CMOS Inputs, SCBA004.
(2) If this device is used in the threshold region (from VIL max = 0.5 V to VIH min = 1.5 V), there is a potential to go into the wrong state from induced grounding, causing double clocking. Operating with the inputs at tt = 1000 ns and VCC = 2 V does not damage the device; however, functionally, the CLK inputs are not ensured while in the shift, count, or toggle operating modes.

7.4 Thermal Information

THERMAL METRIC(1) SN54HC164 SN74HC164 UNIT
J
(CDIP)
W
(CFP)
FK
(LCCC)
D
(SOIC)
N
(PDIP)
NS
(SO)
PW
(TSSOP)
14
PINS
14
PINS
20
PINS
14
PINS
14
PINS
14
PINS
14
PINS
RθJA Junction-to-ambient thermal resistance — — — 86 80 76 113 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

7.5 Electrical Characteristics, TA = 25°C

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VOH VI = VIH or VIL IOH = –20 μA 2 V 1.9 1.998 V
4.5 V 4.4 4.499
6 V 5.9 5.999
IOH = –4 mA 4.5 V 3.98 4.3
IOH = –5.2 mA 6 V 5.48 5.8
VOL VI = VIH or VIL IOL = 20 μA 2 V 0.002 0.1 V
4.5 V 0.001 0.1
6 V 0.001 0.1
IOL = 4 mA 4.5 V 0.17 0.26
IOL = 5.2 mA 6 V 0.15 0.26
II VI = VCC or 0 6 V ±0.1 ±100 nA
ICC VI = VCC or 0 IO = 0 6 V 8 µA
Ci 2 V to
6 V
3 10 pF

7.6 Electrical Characteristics, TA = –55°C to 125°C

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC SN54HC164 Recommended
SN74HC164
UNIT
MIN TYP MAX MIN TYP MAX
VOH VI = VIH or VIL IOH = –20 μA 2 V 1.9 1.9 V
4.5 V 4.4 4.4
6 V 5.9 5.9
IOH = –4 mA 4.5 V 3.7 3.7
IOH = –5.2 mA 6 V 5.2 5.2
VOL VI = VIH or VIL IOL = 20 μA 2 V 0.1 0.1 V
4.5 V 0.1 0.1
6 V 0.1 0.1
IOL = 4 mA 4.5 V 0.4 0.4
IOL = 5.2 mA 6 V 0.4 0.4
II VI = VCC or 0 6 V ±1000 ±1000 nA
ICC VI = VCC or 0 IO = 0 6 V 160 160 µA
Ci 2 V to
6 V
10 10 pF

7.7 Electrical Characteristics, TA = –55°C to 85°C

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC SN74HC164 UNIT
MIN TYP MAX
VOH VI = VIH or VIL IOH = –20 μA 2 V 1.9 V
4.5 V 4.4
6 V 5.9
IOH = –4 mA 4.5 V 3.84
IOH = –5.2 mA 6 V 5.34
VOL VI = VIH or VIL IOL = 20 μA 2 V 0.1 V
4.5 V 0.1
6 V 0.1
IOL = 4 mA 4.5 V 0.33
IOL = 5.2 mA 6 V 0.33
II VI = VCC or 0 6 V ±1000 nA
ICC VI = VCC or 0 IO = 0 6 V 80 µA
Ci 2 V to
6 V
10 pF

7.8 Timing Requirements, TA = 25°C

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER VCC MIN NOM MAX UNIT
fclock Clock frequency 2 V 6 MHz
4.5 V 31
6 V 36
tw Pulse duration CLR low 2 V 100 ns
4.5 V 20
6 V 17
CLK high or low 2 V 80
4.5 V 16
6 V 14
tsu Setup time before CLK↑ Data 2 V 100 ns
4.5 V 20
6 V 17
CLR inactive 2 V 100
4.5 V 20
6 V 17
th Hold time, data after CLK↑ 2 V 5 ns
4.5 V 5
6 V 5

7.9 Timing Requirements, TA = –55°C to 125°C

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER VCC SN54HC164 RECOMMENDED
SN74HC164
UNIT
MIN NOM MAX MIN NOM MAX
fclock Clock frequency 2 V 4.2 4.2 MHz
4.5 V 21 21
6 V 25 25
tw Pulse duration CLR low 2 V 150 125 ns
4.5 V 30 25
6 V 25 21
CLK high or low 2 V 120 120
4.5 V 24 24
6 V 20 20
tsu Setup time before CLK↑ Data 2 V 150 125 ns
4.5 V 30 25
6 V 25 25
CLR inactive 2 V 150 125
4.5 V 30 25
6 V 25 25
th Hold time, data after CLK↑ 2 V 5 5 ns
4.5 V 5 5
6 V 5 5

7.10 Timing Requirements, TA = –55°C to 85°C

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER VCC SN74HC164 UNIT
MIN NOM MAX
fclock Clock frequency 2 V 5 MHz
4.5 V 25
6 V 28
tw Pulse duration CLR low 2 V 125 ns
4.5 V 25
6 V 21
CLK high or low 2 V 100
4.5 V 20
6 V 18
tsu Setup time before CLK↑ Data 2 V 125 ns
4.5 V 25
6 V 21
CLR inactive 2 V 125
4.5 V 25
6 V 21
th Hold time, data after CLK↑ 2 V 5 ns
4.5 V 5
6 V 5

7.11 Switching Characteristics, TA = 25°C

over recommended operating free-air temperature range, CL = 50 pF (unless otherwise noted) (see Figure 3)
PARAMETER FROM (INPUT) TO (OUTPUT) VCC MIN TYP MAX UNIT
fmax 2 V 6 10 MHz
4.5 V 31 54
6 V 36 62
tPHL CLR Any Q 2 V 140 205 ns
4.5 V 28 41
6 V 24 35
tpd CLK Any Q 2 V 115 175
4.5 V 23 35
6 V 20 30
tt 2 V 38 75 ns
4.5 V 8 15
6 V 6 13

7.12 Switching Characteristics, TA = –55°C to 125°C

over recommended operating free-air temperature range, CL = 50 pF (unless otherwise noted) (see Figure 3)
PARAMETER FROM (INPUT) TO (OUTPUT) VCC SN54HC164 RECOMMENDED
SN74HC164
UNIT
MIN TYP MAX MIN TYP MAX
fmax 2 V 4.2 4.2 MHz
4.5 V 21 21
6 V 25 25
tPHL CLR Any Q 2 V 295 255 ns
4.5 V 59 51
6 V 51 46
tpd CLK Any Q 2 V 265 220
4.5 V 53 44
6 V 45 38
tt 2 V 110 110 ns
4.5 V 22 22
6 V 19 19

7.13 Switching Characteristics, TA = –55°C to 85°C

over recommended operating free-air temperature range, CL = 50 pF (unless otherwise noted) (see Figure 3)
PARAMETER FROM (INPUT) TO (OUTPUT) VCC SN74HC164 UNIT
MIN TYP MAX
fmax 2 V 5 MHz
4.5 V 25
6 V 28
tPHL CLR Any Q 2 V 255 ns
4.5 V 51
6 V 46
tpd CLK Any Q 2 V 220
4.5 V 44
6 V 38
tt 2 V 95 ns
4.5 V 19
6 V 16
SN54HC164 SN74HC164 Typical_Clear.gif Figure 1. SN74HC164 Example Timing Diagram

Typical Characteristics

TA = 25°C
SN54HC164 SN74HC164 typchar_plot.png Figure 2. Propagation Delay vs Supply Voltage at TA = 25°C