SCLS130I December 1982 – February 2026 SN54HC244 , SN74HC244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4HC244 octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The SNx4HC244 devices are organized as two 4-bit buffers and drivers with separate output-enable (OE) inputs. When OE is low, the device passes noninverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
|---|---|---|---|
| SN54HC244 | J (CDIP, 20) | 24.38mm × 7.62mm | 24.38mm × 6.92mm |
| W (CFP, 20) | 13.72mm × 8.13mm | 13.72mm × 6.92mm | |
| FK (LCCC, 20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm | |
| SN74HC244 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm |
| DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm × 7.5mm | |
| N (PDIP, 20) | 24.33mm x 9.4mm | 24.33mm × 6.35mm | |
| NS (SOP, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
| PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |