SCLS041J December 1982 – October 2021 SN54HC595 , SN74HC595
PRODUCTION DATA
The SNx4HC595 devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN54HC595FK | LCCC (20) | 8.89 mm × 8.89 mm |
SN54HC595J | CDIP (16) | 21.34 mm × 6.92 mm |
SN74HC595N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC595D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC595DW | SOIC (16) | 10.30 mm × 7.50 mm |
SN74HC595DB | SSOP (16) | 6.20 mm × 5.30 mm |
SN74HC595PW | TSSOP (16) | 5.00 mm × 4.40 mm |