SCES008Q July   1995  – September 2018 SN54LVCH245A , SN74LVCH245A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Assignments: ZQN Package
    3.     Pin Assignments: ZXY Package
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions: SN74LVCH245A
    4. 6.4  Recommended Operating Conditions: SN54LVCH245A
    5. 6.5  Thermal Information
    6. 6.6  Electrical Characteristics: SN74LVCH245A
    7. 6.7  Electrical Characteristics: SN54LVCH245A
    8. 6.8  Switching Characteristics: SN74LVCH245A, –40°C TO 85°C
    9. 6.9  Switching Characteristics: SN74LVCH245A, –40°C TO 125°C
    10. 6.10 Switching Characteristics: SN54LVCH245A
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Balanced High-Drive CMOS Push-Pull Outputs
      2. 8.3.2 Standard CMOS Inputs
      3. 8.3.3 Negative Clamping Diodes
      4. 8.3.4 Bus-Hold Data Inputs
      5. 8.3.5 Partial Power Down (Ioff)
      6. 8.3.6 Over-voltage Tolerant Inputs
      7. 8.3.7 Output Enable
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • W|20
  • J|20
  • FK|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Parameter Measurement Information

SN54LVCH245A SN74LVCH245A pmi-load-circuit.gif
CL includes probe and jig capacitance.
Figure 3. Load Circuit

Table 1. Test Load Switch Position

TEST S1
tPLH / tPHL Open
tPLZ / tPZL VLOAD
tPHZ / tPZH GND

Table 2. Test and Measurement Conditions

VCC INPUTS VM VLOAD CL RL VΔ
VI tr/tf
1.8 V ± 0.15 V VCC ≤ 2 ns VCC / 2 2 × VCC 30 pF 1 kΩ 0.15 V
2.5 V ± 0.2 V VCC ≤ 2 ns VCC / 2 2 × VCC 30 pF 500 Ω 0.15 V
2.7 V 2.7 V ≤ 2.5 ns 1.5 V 6 V 50 pF 500 Ω 0.3 V
3.3 V ± 0.3 V 2.7 V ≤ 2.5 ns 1.5 V 6 V 50 pF 500 Ω 0.3 V
SN54LVCH245A SN74LVCH245A pmi-wf-en-dis-times.gif
Waveform 1 is for an output with internal conditions such that the output is low, except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high, except when disabled by the output control.
tPZL and tPZH are the same as ten.
tPLZ and tPHZ are the same as tdis.
Figure 4. Voltage Waveforms Enable and Disable Times Low- and High-Level Enabling
SN54LVCH245A SN74LVCH245A pmi-wf-setup-hold.gifFigure 6. Voltage Waveforms Setup and Hold Times
SN54LVCH245A SN74LVCH245A pmi-wf-pls-dur.gifFigure 5. Voltage Waveforms Pulse Duration
SN54LVCH245A SN74LVCH245A pmi-wf-tdp-op.gif
tPLH and tPHL are the same as tpd.
Figure 7. Voltage Waveforms Propagation Delay Times Inverting and Noninverting Outputs