SLLS557H November 2002 – November 2018 SN65HVD233 , SN65HVD234 , SN65HVD235
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Figure 39 shows 3 typical output waveforms for the SN65HVD233 device with three different connections made to the RS pin. The top waveform show the typical differential signal when transitioning from a recessive level to a dominant level on the CAN bus with RS tied to GND through a 0-Ω resistor. The second waveform shows the same signal for the condition with a 10-kΩ resistor tied from RS to ground. The bottom waveform shows the typical differential signal for the case where a 100-kΩ resistor is tied from the RS pin to ground.
Figure 39. Typical SN65HVD233 Output Waveforms With Different Slope Control Resistor Values