SLLSEI3A September 2013 – November 2015 SN65HVD265 , SN65HVD266 , SN65HVD267
PRODUCTION DATA.
Figure 2. RXD Dominant Timeout Test Circuit and Measurement
Figure 3. FAULT Test and Measurement
Figure 4. Driver Test Circuit and Measurement
Figure 5. Receiver Test Circuit and Measurement
Figure 6. tMODE Test Circuit and Measurement
| INPUT | OUTPUT | |||
|---|---|---|---|---|
| VCANH | VCANL | |VID| | RXD | |
| -1.1V | -2.0 V | 900 mV | L | VOL |
| 7.0 V | 6.1 V | 900 mV | L | |
| -1.5 V | -2.0 V | 500 mV | H | VOH |
| 7.0 V | 6.5 V | 500 mV | H | |
| Open | Open | X | H | |
Figure 7. TPROP(LOOP) Test Circuit and Measurement
Figure 9. TXD Dominant Timeout Test Circuit and Measurement
Figure 10. Driver Short Circuit Current Test and Measurement