SLLS771F November 2006 – March 2023 SN65HVD3080E , SN65HVD3083E , SN65HVD3086E
PRODUCTION DATA
UNIT | ||||
---|---|---|---|---|
VCC | Supply voltage range(2) | –0.3 V to 7 V | ||
V(A), V(B), V(Y), V(Z) | Voltage range at any bus terminal (A, B, Y, Z) | –9 V to 14 V | ||
V(TRANS) | Voltage input, transient pulse through 100 Ω. See Figure 6-10 (A, B, Y, Z) |
–50 to 50 V | ||
VI | Input voltage range (D, DE, RE) | -0.3 V to VCC+0.3 V | ||
PD | Continuous total power dissipation | See the dissipation rating table | ||
TJ | Junction temperature | 170°C |