SLLS665M September 2005 – February 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
| BASE PART NUMBER | SIGNALING RATE | UNIT LOADS | ENABLES |
|---|---|---|---|
| SN65HVD30 | 26 Mbps | 1/2 | No |
| SN65HVD31 | 5 Mbps | 1/8 | No |
| SN65HVD32 | 1 Mbps | 1/8 | No |
| SN65HVD33 | 26 Mbps | 1/2 | Yes |
| SN65HVD34 | 5 Mbps | 1/8 | Yes |
| SN65HVD35 | 1 Mbps | 1/8 | Yes |
| PART NUMBER | REPLACE WITH | BENEFITS |
|---|---|---|
| MAX3491 MAX3490 | SN65HVD33 SN65HVD30 | Better ESD protection (15 kV versus 2 kV, or not specified) Higher Signaling Rate (26 Mbps versus 10 Mbps) Fractional Unit Load (64 Nodes versus 32) |
| MAX3491E MAX3490E | SN65HVD33 SN65HVD30 | Higher Signaling Rate (26 Mbps versus 12 Mbps) Fractional Unit Load (64 Nodes versus 32) |
| MAX3076E MAX3077E | SN65HVD33 SN65HVD30 | Higher Signaling Rate (26 Mbps versus 16 Mbps) Lower Standby Current (1 μA versus 10 μA) |
| MAX3073E MAX3074E | SN65HVD34 SN65HVD31 | Higher Signaling Rate (5 Mbps versus 500 kbps) Lower Standby Current (1 μA versus 10 μA) |
| MAX3070E MAX3071E | SN65HVD35 SN65HVD32 | Higher Signaling Rate (1 Mbps versus 250 kbps) Lower Standby Current (1 μA versus 10 μA) |