SLLS665M September 2005 – February 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|
| VCC | Supply voltage | 3 | 3.6 | V | |||
| VI or VIC | Voltage at any bus pin (separately or common mode) | –7(1) | 12 | V | |||
| 1/tUI | Signaling rate | SN65HVD30, SN65HVD33 | 26 | Mbps | |||
| SN65HVD31, SN65HVD34 | 5 | ||||||
| SN65HVD32, SN65HVD35 | 1 | ||||||
| RL | Differential load resistance | 54 | 60 | Ω | |||
| VIH | High-level input voltage | D, DE, RE | 2 | VCC | V | ||
| VIL | Low-level input voltage | D, DE, RE | 0 | 0.8 | V | ||
| VID | Differential input voltage | –12 | 12 | V | |||
| IOH | High-level output current | Driver | –60 | mA | |||
| Receiver | –8 | ||||||
| IOL | Low-level output current | Driver | 60 | mA | |||
| Receiver | 8 | ||||||
| TJ | Junction temperature | –40 | 150 | °C | |||