SLLS665M September 2005 – February 2023 SN65HVD30 , SN65HVD31 , SN65HVD32 , SN65HVD33 , SN65HVD34 , SN65HVD35
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low-to-high-level output | SN65HVD30, SN65HVD33 | RL = 54 Ω, CL = 50 pF, See Figure 8-6 | 4 | 10 | 18 | ns |
| SN65HVD31, SN65HVD34 | 25 | 38 | 65 | ||||
| SN65HVD32, SN65HVD35 | 120 | 175 | 305 | ||||
| tPHL | Propagation delay time, high-to-low-level output | SN65HVD30, SN65HVD33 | 4 | 9 | 18 | ns | |
| SN65HVD31, SN65HVD34 | 25 | 38 | 65 | ||||
| SN65HVD32, SN65HVD35 | 120 | 175 | 305 | ||||
| tr | Differential output signal rise time | SN65HVD30, SN65HVD33 | 2.5 | 5 | 12 | ns | |
| SN65HVD31, SN65HVD34 | 20 | 37 | 60 | ||||
| SN65HVD32, SN65HVD35 | 120 | 185 | 300 | ||||
| tf | Differential output signal fall time | SN65HVD30, SN65HVD33 | 2.5 | 5 | 12 | ns | |
| SN65HVD31, SN65HVD34 | 20 | 35 | 60 | ||||
| SN65HVD32, SN65HVD35 | 120 | 180 | 300 | ||||
| tsk(p) | Pulse skew (|tPHL – tPLH|) | SN65HVD30, SN65HVD33 | 0.6 | ns | |||
| SN65HVD31, SN65HVD34 | 2.0 | ||||||
| SN65HVD32, SN65HVD35 | 5.1 | ||||||
| tPZH1 | Propagation delay time, high-impedance-to-high-level output | SN65HVD33 | RL = 110 Ω,
RE at 0 V, D = 3 V and S1 = Y, or D = 0 V and S1 = Z See Figure 8-7 | 45 | ns | ||
| SN65HVD34 | 235 | ||||||
| SN65HVD35 | 490 | ||||||
| tPHZ | Propagation delay time, high-level-to-high-impedance output | SN65HVD33 | 25 | ns | |||
| SN65HVD34 | 65 | ||||||
| SN65HVD35 | 165 | ||||||
| tPZL1 | Propagation delay time, high-impedance-to-low-level output | SN65HVD33 | RL = 110 Ω,
RE at 0 V, D = 3 V and S1 = Z, or D = 0 V and S1 = Y See Figure 8-8 | 35 | ns | ||
| SN65HVD34 | 190 | ||||||
| SN65HVD35 | 490 | ||||||
| tPLZ | Propagation delay time, low-level-to-high-impedance output | SN65HVD33 | 30 | ns | |||
| SN65HVD34 | 120 | ||||||
| SN65HVD35 | 290 | ||||||
| tPZH1, tPZL1 | Driver enable delay with bus voltage offset | VO= 2 V (Typ) | 500 | 900 | ns | ||
| tPZH2 | Propagation delay time, standby-to-high-level output | RL = 110 Ω,
RE at 3 V, D = 3 V and S1 = Y, or D = 0 V and S1 = Z See Figure 8-7 | 4000 | ns | |||
| tPZL2 | Propagation delay time, standby-to-low-level output | RL = 110 Ω,
RE at 3 V, D = 3 V and S1 = Z, or D = 0 V and S1 = Y See Figure 8-8 | 4000 | ns | |||