SLLS903A December   2009  – March 2024 SN65MLVD048

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Package Dissipation Ratings
    5. 5.5 Thermal Information
    6. 5.6 Device Electrical Characteristics
    7. 5.7 Receiver Electrical Characteristics
    8. 5.8 Receiver Switching Characteristics
    9. 5.9 Typical Characteristics
      1. 5.9.1 Eye Patterns
  7. 6 Parameter Measurement Information
  8. 7 Device Functional Modes
  9. 8 Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Receiver Electrical Characteristics

over recommended operating conditions (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(1) MAX UNIT
VIT+ Positive-going differential input voltage threshold Type 1 See Table 6-1 and Table 6-2 35 mV
Type 2 135
VIT– Negative-going differential input voltage threshold Type 1 –35 mV
Type 2 65
VHYS Differential input voltage hysteresis
(VIT+ – VIT–)
Type 1 25 mV
Type 2 0
VOH High-level output voltage IOH = –8mA 2.4 V
VOL Low-level output voltage IOL = 8mA 0.4 V
IIH High-level input current VIH = 2V to VCC –10 μA
IIL Low-level input current VIL = GND to 0.8V –10 μA
IOZ High-impedance output current VO = 0V or VCC –10 15 μA
IA or IB Receiver input current One input (VA or VB) = –1.4V or 3.8V,
Other input = 1.2V
–20 20 μA
IAB Receiver differential input current
(IA – IB)
VA = VB = –1.4V or 3.8V –4 4 μA
IA(OFF) or
IB(OFF)
Receiver input current One input (VA or VB) = –1.4V or 3.8V,
Other input = 1.2V, VCC = GND or 1.5V
–32 32 μA
IAB(OFF) Receiver power-off differential input current
(IA – IB)
VA = VB = –1.4V or 3.8V, VCC = GND or 1.5V –4 4 μA
CA
or CB
Input capacitance VI = 0.4sin(30E6πt) + 0.5V,(2)
Other input at 1.2V
5 pF
CAB Differential input capacitance VAB = 0.4sin(30E6πt) + 0.5V(2) 3 pF
CA/B Input capacitance balance, (CA/CB) 0.99 1.01
All typical values are at 25°C and with a 3.3V supply voltage.
HP4194A impedance analyzer (or equivalent)