Add a decoupling capacitor from
VCC to GND. The capacitor needs to be placed physically close to
the device and electrically close to both the VCC and GND pins. An
example layout is shown in the Layout section.
Verify that the capacitive load
at the output is ≤ 50pF. This is not a hard limit; by design, however, it will
optimize performance. This can be accomplished by providing short, appropriately
sized traces from the SN74AC125 to one or more of
the receiving devices.
Verify that the resistive load at
the output is larger than (VCC / IO(max))Ω. Doing this
prevents the maximum output current from the Absolute Maximum Ratings from being violated. Most CMOS
inputs have a resistive load measured in MΩ; much larger than the minimum
calculated previously.