SCAS540F October 1995 – February 2024 SN54AC373 , SN74AC373
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TO (INPUT) | TO (OUTPUT) | TA = 25°C | SN54AC373 | SN74AC373 | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
| tPLH | D | Q | 1.5 | 10 | 13.5 | 1 | 16.5 | 1.5 | 15 | ns |
| tPHL | 1.5 | 9.5 | 13.0 | 1 | 16 | 1.5 | 14.5 | |||
| tPLH | LE | Q | 1.5 | 10 | 13.5 | 1 | 16.5 | 1.5 | 15 | ns |
| tPHL | 1.5 | 9.5 | 12.5 | 1 | 15 | 1.5 | 14 | |||
| tPZH | OE | Q | 1.5 | 9 | 11.5 | 1 | 14 | 1 | 13 | ns |
| tPZL | 1.5 | 8.5 | 11.5 | 1 | 13.5 | 1 | 13 | |||
| tPHZ | OE | Q | 1.5 | 10 | 12.5 | 1 | 16 | 1 | 14.5 | ns |
| tPLZ | 1.5 | 8 | 11.5 | 1 | 13 | 1 | 12.5 | |||