SCASE27 November 2024 SN74ACT07-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VOL | IOL = 50µA | 4.5V | 0.001 | 0.1 | V | |
| 5.5V | 0.001 | 0.1 | ||||
| IOL = 24mA | 4.5V | 0.5 | ||||
| IOL = 24mA | 5.5V | 0.5 | ||||
| IOL = 75mA(1) | 5.5V | 1.65 | ||||
| II | VI = 5.5V or GND | 0 to 5.5V | ±1 | µA | ||
| ICC | VI = VCC or GND, IO = 0 | 5.5V | 2 | µA | ||
| ΔICC | VI = VCC – 2.1; Any Input | 4.5 to 5.5V | 1.5 | mA | ||
| CI | VI = VCC or GND | 5V | 2 | pF | ||
| CO | VO = VCC or GND | 5V | 3 | pF | ||
| CPD | CL = 50pF, F = 1MHz | 5V | 12 | pF | ||