SCAS534E August   1995  – April 2025 SN54ACT86 , SN74ACT86

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Description
  4. 3 Pin Configuration and Functions
  5. 4 Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Switching Characteristics
    6. 4.6 Operating Characteristics
  6. 5 Parameter Measurement Information
  7. 6 Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Device Functional Modes
  8. 7 Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
      2. 7.2.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Links
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|14
  • DB|14
  • PW|14
  • BQA|14
  • N|14
  • NS|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ’ACT86 devices are quadruple 2-input exclusive-OR gates. The devices perform the Boolean functions Y = A ⊕ B or Y = AB + AB in positive logic.

A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.

Device Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2) BODY SIZE(3)
SNx4ACT86 DB (SSOP, 14) 6.2mm × 7.8mm 6.2mm × 5.3mm
D (SOIC, 14) 8.65mm × 6mm 8.65mm × 3.9mm
N (PDIP, 14) 19.3mm × 9.4mm 19.3mm × 6.35 mm
NS (SO, 14) 10.2mm × 7.8mm 10.3mm × 5.3mm
PW (TSSOP, 14) 5mm × 6.4mm 5mm × 4.4mm
BQA (WQFN) 3mm × 2.5mm 3mm × 2.5mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
The body size (length × width) is a nominal value and does not include pins.
SN54ACT86 SN74ACT86 Exclusive-OR Logic Exclusive-OR Logic