SCLS313Q March 1996 – January 2024 SN74AHC1G00
PRODUCTION DATA
PARAMETER(1) | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
VOH | High level output voltage | IOH = –50 µA | TA = 25°C | 2 V | 1.9 | 2 | V | ||
TA = –40°C to +85°C | 1.9 | ||||||||
TA = –40°C to +125°C | 1.9 | ||||||||
TA = 25°C | 3 V | 2.9 | 3 | ||||||
TA = –40°C to +85°C | 2.9 | ||||||||
TA = –40°C to +125°C | 2.9 | ||||||||
TA = 25°C | 4.5 V | 4.4 | 4.5 | ||||||
TA = –40°C to +85°C | 4.4 | ||||||||
TA = –40°C to +125°C | 4.4 | ||||||||
IOH = –4 mA | TA = 25°C | 3 V | 2.58 | ||||||
TA = –40°C to +85°C | 2.48 | ||||||||
TA = –40°C to +125°C | 2.48 | ||||||||
IOH = –8 mA | TA = 25°C | 4.5 V | 3.94 | ||||||
TA = –40°C to +85°C | 3.8 | ||||||||
TA = –40°C to +125°C | 3.8 | ||||||||
VOL | Low level output voltage | IOL = 50 µA | TA = 25°C | 2 V | 0.1 | V | |||
TA = –40°C to +85°C | 0.1 | ||||||||
TA = –40°C to +125°C | 0.1 | ||||||||
TA = 25°C | 3 V | 0.1 | |||||||
TA = –40°C to +85°C | 0.1 | ||||||||
TA = –40°C to +125°C | 0.1 | ||||||||
TA = 25°C | 4.5 V | 0.1 | |||||||
TA = –40°C to +85°C | 0.1 | ||||||||
TA = –40°C to +125°C | 0.1 | ||||||||
IOL = 4 mA | TA = 25°C | 3 V | 0.36 | ||||||
TA = –40°C to +85°C | 0.44 | ||||||||
TA = –40°C to +125°C | 0.44 | ||||||||
IOL = 8 mA | TA = 25°C | 4.5 V | 0.36 | ||||||
TA = –40°C to +85°C | 0.44 | ||||||||
TA = –40°C to +125°C | 0.44 | ||||||||
II | Input leakage current | VI = 5.5 V or GND | TA = 25°C | 0 V to 5.5 V | ±0.1 | µA | |||
TA = –40°C to +85°C | ±1 | ||||||||
TA = –40°C to +125°C | ±1 | ||||||||
ICC | Supply current | VI = VCC or GND, | IO = 0 | TA = 25°C | 5.5 V | 1 | µA | ||
TA = –40°C to +85°C | 10 | ||||||||
TA = –40°C to +125°C | 10 | ||||||||
Ci | Input Capacitance | VI = VCC or GND | TA = 25°C | 5 V | 2 | 10 | pF | ||
TA = –40°C to +85°C | 10 | ||||||||
TA = –40°C to +125°C | 10 |