SCLS251I october 1995 – april 2023 SN54AHC240 , SN74AHC240
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.6 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.6 | |||
VOH(V) | Quiet output, minimum dynamic VOH | 4.6 | |||
VIH(D) | High-level dynamic input voltage | 3.5 | |||
VIL(D) | Low-level dynamic input voltage | 1.5 |