SCLS226K October 1995 – July 2014 SN54AHC244 , SN74AHC244
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Output voltage range(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through each VCC or GND | ±50 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 1500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 2000 |
THERMAL METRIC(1) | SN74AHCT244 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
DB | DGV | DW | N | NS | PW | |||
20 PINS | 20 PINS | 20 PINS | 20 PINS | 20 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 99.9 | 119.2 | 83.0 | 54.9 | 80.4 | 105.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 61.7 | 34.5 | 48.9 | 41.7 | 46.9 | 39.5 | |
RθJB | Junction-to-board thermal resistance | 55.2 | 60.7 | 50.5 | 35.8 | 47.9 | 56.4 | |
ψJT | Junction-to-top characterization parameter | 22.6 | 1.2 | 21.1 | 27.9 | 19.9 | 3.1 | |
ψJB | Junction-to-board characterization parameter | 54.8 | 60.0 | 50.1 | 35.7 | 47.5 | 55.8 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | n/a | n/a | n/a |
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHC244 | SN74AHC244 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | ||||
3 V | 2.9 | 3 | 2.9 | 2.9 | |||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | |||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | |||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | |||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | V | |||||
3 V | 0.1 | 0.1 | 0.1 | ||||||||
4.5 V | 0.1 | 0.1 | 0.1 | ||||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | 0.44 | |||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | 0.44 | |||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1(1) | ±1 | µA | |||||
IOZ | VO = VCC or GND, VI (OE) = VIL or VIH |
5.5 V | ±0.25 | ±2.5 | ±2.5 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | 40 | µA | ||||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF | |||||
Co | VO = VCC or GND | 5 V | 3.5 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC244 | SN74AHC244 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 5.8(1) | 8.4(1) | 1(1) | 10(1) | 1 | 10 | ns | |
tPHL | 5.8(1) | 8.4(1) | 1(1) | 10(1) | 1 | 10 | |||||
tPZH | OE | Y | CL = 15 pF | 6.6(1) | 10.6(1) | 1(1) | 12.5(1) | 1 | 12.5 | ns | |
tPZL | 6.6(1) | 10.6(1) | 1(1) | 12.5(1) | 1 | 12.5 | |||||
tPHZ | OE | Y | CL = 15 pF | 5(1) | 9.7(1) | 1(1) | 11(1) | 1 | 11 | ns | |
tPLZ | 5(1) | 9.7(1) | 1(1) | 11(1) | 1 | 11 | |||||
tPLH | A | Y | CL = 50 pF | 8.3 | 11.9 | 1 | 13.5 | 1 | 13.5 | ns | |
tPHL | 8.3 | 11.9 | 1 | 13.5 | 1 | 13.5 | |||||
tPZH | OE | Y | CL = 50 pF | 9.1 | 14.1 | 1 | 16 | 1 | 16 | ns | |
tPZL | 9.1 | 14.1 | 1 | 16 | 1 | 16 | |||||
tPHZ | OE | Y | CL = 50 pF | 10.3 | 14 | 1 | 16 | 1 | 16 | ns | |
tPLZ | 10.3 | 14 | 1 | 16 | 1 | 16 | |||||
tsk(o) | CL = 50 pF | 1.5(2) | 1.5 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN54AHC244 | SN74AHC244 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.9(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | ns | |
tPHL | 3.9(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | |||||
tPZH | OE | Y | CL = 15 pF | 4.7(1) | 7.3(1) | 1(1) | 8.5(1) | 1 | 8.5 | ns | |
tPZL | 4.7(1) | 7.3(1) | 1(1) | 8.5(1) | 1 | 8.5 | |||||
tPHZ | OE | Y | CL = 15 pF | 5(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | ns | |
tPLZ | 5(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | |||||
tPLH | A | Y | CL = 50 pF | 5.4 | 7.5 | 1 | 8.5 | 1 | 8.5 | ns | |
tPHL | 5.4 | 7.5 | 1 | 8.5 | 1 | 8.5 | |||||
tPZH | OE | Y | CL = 50 pF | 6.2 | 9.3 | 1 | 10.5 | 1 | 10.5 | ns | |
tPZL | 6.2 | 9.3 | 1 | 10.5 | 1 | 10.5 | |||||
tPHZ | OE | Y | CL = 50 pF | 6.7 | 9.2 | 1 | 10.5 | 1 | 10.5 | ns | |
tPLZ | 6.7 | 9.2 | 1 | 10.5 | 1 | 10.5 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | ns |
PARAMETER | SN74AHC244 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.5 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.2 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 4.8 | V | ||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance | No load, | f = 1 MHz | 8.6 | pF |