Product details

Technology family AHC Number of channels 8 IOL (max) (mA) 8 Supply current (max) (µA) 40 IOH (max) (mA) -8 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHC Number of channels 8 IOL (max) (mA) 8 Supply current (max) (µA) 40 IOH (max) (mA) -8 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
SSOP (DB) 20 56.16 mm² (7.2 mm × 7.8 mm) VSSOP (DGS) 20 24.99 mm² (5.1 mm × 4.9 mm) TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm) SOIC (DW) 20 131.84 mm² (12.8 mm × 10.3 mm) PDIP (N) 20 228.702 mm² (24.33 mm × 9.4 mm) SOP (NS) 20 98.28 mm² (12.6 mm × 7.8 mm) TVSOP (DGV) 20 32 mm² (5 mm × 6.4 mm) VQFN (RKS) 20 11.25 mm² (4.5 mm × 2.5 mm)
  • VCC operating range of 2V to 5.5V
  • Latch-up performance exceeds 250mA per JESD 17
  • On products compliant to MIL-PRF-38535, All parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
  • VCC operating range of 2V to 5.5V
  • Latch-up performance exceeds 250mA per JESD 17
  • On products compliant to MIL-PRF-38535, All parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

These octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

These octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HC244 ACTIVE 8-ch, 2-V to 6-V buffers with 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS240 ACTIVE Octal buffers and line drivers with 3-state outputs and Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74AC541 ACTIVE Eight-channel, 1.5-V to 6-V, 24-mA drive strength buffers with 3-state outputs Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA
SN74HCS244 ACTIVE Octal buffers and line drivers with tri-state outputs and Schmitt trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS574 ACTIVE Octal edge-triggered D-type flip-flops with tri-state outputs and Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LV244B-EP ACTIVE Enhanced product eight-channel 2-V to 5.5-V buffers with tri-state outputs Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74ALVC244 ACTIVE 8-ch, 1.65-V to 3.6-V buffers with 3-state outputs Voltage range 1.65V to 3.6V, average propagation delay 3ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SNx4AHC244 Octal Buffers/Drivers With 3-State Outputs datasheet (Rev. N) PDF | HTML Jun 19, 2025
Application note Simultaneous-Switching Performance of TI Logic Devices (Rev. B) Feb 23, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHC244 Behavioral SPICE Model

SCLM265.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74AHC244 IBIS Model

SCLM061.ZIP (27 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 20 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
TSSOP (PW) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian
PDIP (N) 20 Ultra Librarian
SOP (NS) 20 Ultra Librarian
TVSOP (DGV) 20 Ultra Librarian
VQFN (RKS) 20 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos