SCLS366I May 1997 – October 2023 SN74AHCT132
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| SN54AHCT132 | SN74AHCT132 | UNIT | ||||
|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||
| VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | V |
| VI | Input voltage | 0 | 5.5 | 0 | 5.5 | V |
| VO | Output voltage | 0 | VCC | 0 | VCC | V |
| IOH | High-level output current | –8 | –8 | mA | ||
| IOL | Low-level output current | 8 | 8 | mA | ||
| TA | Operating free-air temperature | –55 | 125 | –40 | 85 | °C |