SCLS266O December 1995 – July 2024 SN54AHCT138 , SN74AHCT138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’AHCT138 3-line to 8-line decoders/demultiplexers are designed to be used in high-performance memory-decoding and data-routing applications that require very short propagation-delay times. In high-performance memory systems, this decoder can be used to minimize the effects of system decoding.
| PART NUMBER | PACKAGE (1) | PACKAGE SIZE (2) | BODY SIZE (3) |
|---|---|---|---|
| SNx4AHCT138 | RGY (VQFN, 16) | 4mm x 3.5mm | 4mm x 3.5mm |
| N (PDIP, 16) | 19.3 mm × 9.4 mm | 19.32mm x 6.35mm | |
| D (SOIC, 16) | 9.9 mm × 6 mm | 9.90mm x 3.90mm | |
| NS (SOP, 16) | 10.2mm x 7.8mm | 10.20mm x 5.30mm | |
| DB (SSOP, 16) | 6.2mm × 7.8mm | 6.20mm x 5.30mm | |
| PW (TSSOP , 16) | 5mm × 6.4mm | 5.00mm x 4.40mm | |
| DGV (TVSOP, 16) | 3.6mm x 6.4mm | 3.6mm x 4.4mm |
Logic
Diagram (Positive Logic)