SCLS988 November 2023 SN74AHCT165-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | |||||
tW | Pulse duration | SH/LD low | 5 V ± 0.5 V | 4 | 4 | ns | ||
tW | Pulse duration | CLK high or low | 5 V ± 0.5 V | 5 | 6 | ns | ||
tSU | Setup time | SH/LD high before CLK↑ | 5 V ± 0.5 V | 4 | 4 | ns | ||
tSU | Setup time | SER before CLK↑ | 5 V ± 0.5 V | 4 | 4 | ns | ||
tSU | Setup time | CLK INH low before CLK↑ | 5 V ± 0.5 V | 3.5 | 3.5 | ns | ||
tSU | Setup time | CLK INH high before CLK↑ | 5 V ± 0.5 V | 3.5 | 3.5 | ns | ||
tSU | Setup time | Data before SH/LD↓ | 5 V ± 0.5 V | 5 | 5 | ns | ||
tH | Hold time | SER data after CLK↑ | 5 V ± 0.5 V | 0.5 | 0.5 | ns | ||
tH | Hold time | Data after SH/LD↓ | 5 V ± 0.5 V | 1 | 1 | ns |