SCLS505D May 2003 – October 2023 SN74AHCT1G126-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A | Y | CL = 15 pF | 5.6 | 8 | 12 | ns | ||
tPHL | 5.6 | 8 | 12 | ||||||
tPZH | OE | Y | CL = 15 pF | 5.4 | 8 | 11.5 | ns | ||
tPZL | 5.4 | 8 | 11.5 | ||||||
tPHZ | OE | Y | CL = 15 pF | 6.5 | 9.7 | 14.5 | ns | ||
tPLZ | 6.5 | 9.7 | 14.5 | ||||||
tPLH | A | Y | CL = 50 pF | 8.1 | 11.5 | 16 | ns | ||
tPHL | 8.1 | 11.5 | 16 | ||||||
tPZH | OE | Y | CL = 50 pF | 7.9 | 11.5 | 15 | ns | ||
tPZL | 7.9 | 11.5 | 15 | ||||||
tPHZ | OE | Y | CL = 50 pF | 8 | 13.2 | 18 | ns | ||
tPLZ | 8 | 13.2 | 18 |