SCLS380L August 1997 – March 2024 SN74AHCT1G126
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT1G126 device is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable (OE) input is low. When OE is high, true data is passed from the A input to the Y output.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT1G126 | DBV (SOT-23, 5) | 2.9mm x 2.8mm | 2.9mm x 1.6mm |
DCK (SC-70, 5) | 2mm x 2.1mm | 2mm x 1.25mm |