SCLS320P March 1996 – March 2024 SN74AHCT1G32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN74AHCT1G32 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The TTL inputs can accept voltages down to 3.3 V and translate up to 5 V.