SCLS418H June 1998 – December 2014 SN74AHCT367
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74AHCT367 device is designed specifically to improve both the performance and density of
3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. This device is organized as a dual 4-line and 2-line buffer/driver with active-low output-enable (1OE and 2OE) inputs. When OE is low, the device passes noninverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
INPUTS | OUTPUT Y |
|
---|---|---|
OE | A | |
H | X | Z |
L | H | H |
L | L | L |