SCES785E December 2008 – November 2023 SN74AVC8T245-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPLH, tPHL | A | B | VCCB = 1.2 V | 2.4 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 13.5 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 12.1 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 10.7 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 10.2 | |||||
tPLH, tPHL | B | A | VCCB = 1.2 V | 3 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 13.9 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 12.3 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 10.7 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 10.4 | |||||
tPZH, tPZL | OE | A | VCCB = 1.2 V | 2.2 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 13.7 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 13.7 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 13.7 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 13.7 | |||||
tPZH, tPZL | OE | B | VCCB = 1.2 V | 4.5 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 19.1 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 16.5 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 13.3 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 12.3 | |||||
tPHZ, tPLZ | OE | A | VCCB = 1.2 V | 1.8 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 14.2 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 14.2 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 14.2 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 14.2 | |||||
tPHZ, tPLZ | OE | B | VCCB = 1.2 V | 3.6 | ns | ||
VCCB = 1.5 V ± 0.1 V | 0.5 | 17.7 | |||||
VCCB = 1.8 V ± 0.15 V | 0.5 | 16.3 | |||||
VCCB = 2.5 V ± 0.2 V | 0.5 | 14.2 | |||||
VCCB = 3.3 V ± 0.3 V | 0.5 | 12.1 |