SCES879A May 2020 – February 2024 SN74AXC2T245
PRODUCTION DATA
Both the VCCA and VCCB pins can be supplied at any voltage from 0.65V to 3.6V, making the device suitable for translating between any of the voltage nodes (0.7V, 0.8V, 0.9V, 1.2V, 1.8V, 2.5V and 3.3V).