SCDS148A October 2003 – May 2025 SN74CB3T3253
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74CB3T3253 is a high-speed TTL-compatible FET multiplexer/demultiplexer with low ON-state resistance (ron), allowing for minimal propagation delay. The device fully supports mixed-mode signal operation on all data I/O ports by providing voltage translation that tracks VCC. The SN74CB3T3253 supports systems using 5V TTL, 3.3V LVTTL, and 2.5V CMOS switching standards, as well as user-defined switching levels (see Typical DC Voltage-Translation Characteristics).
This device is fully specified for partial-power-down applications using Ioff. The Ioff feature establishes that damaging current does not backflow through the device when it is powered down. The device has isolation during power off.
| PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) |
|---|---|---|
| SN74CB3T3253D | D (SOIC, 16) | 9.9mm × 6mm |
| SN74CB3T3253DBQ | DBQ (SSOP, 16) | 4.9mm × 6mm |
| SN74CB3T3253DGV | DGV (TVSO, 16) | 3.60mm × 6.mm |
| SN74CB3T3253PW | PW (TSSOP, 16) | 5mm × 6.4mm |
Typical
DC Voltage-Translation Characteristics