SCDS148A October 2003 – May 2025 SN74CB3T3253
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74CB3T3253 can be used to multiplex and demultiplex up to 2 channels simultaneously in a 4:1 configuration. The application shown here is a 2-bit bus multiplexed between two devices. The OE and S pins are used to control the chip from the bus controller. This is a generic example that is applicable in many situations.