SCDS148A October   2003  – May 2025 SN74CB3T3253
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
    6. 5.6 Switching Characteristics 85C
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
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
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
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
  • PW|16
  • DBQ|16
  • D|16
  • DGV|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Output voltage translation tracks VCC
  • Supports mixed-mode signal operation on all data I/O ports
    • 5V input down to 3.3V output level shift with 3.3V VCC
    • 5V/3.3V input down to 2.5V output level shift with 2.5V VCC
  • 5V tolerant I/Os with device powered up or powered down
  • Bidirectional data flow with near-zero propagation delay
  • Low ON-state resistance (ron) characteristics (ron = 5Ω typ)
  • Low input/output capacitance minimizes loading (Cio(OFF) = 5pF typ)
  • Data and control inputs provide undershoot clamp diodes
  • Low power consumption (ICC = 20μA max)
  • VCC operating range from 2.3V to 3.6V
  • Data I/Os support 0V to 5V signaling levels (0.8V, 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V)
  • Control inputs can be driven by TTL or 5V/3.3V CMOS outputs
  • Ioff supports partial-power-down mode operation
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD performance tested per JESD 22
    • 2000V human-body model (A114-B, Class II)
    • 1000V charged-device model (C101)