SCDS057I March   1998  – November 2026 SN74CBTLV1G125
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
    6. 5.6 Switching Characteristics
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
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
    1. 9.1 Device Support
    2. 9.2 Support Resources
    3. 9.3 Electrostatic Discharge Caution
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
Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VCCSupply voltage2.33.6V
VIHHigh-level control input voltageVCC = 2.3V to 2.7V1.7V
VCC = 2.7V to 3.6V2
VILLow-level control input voltageVCC = 2.3V to 2.7V0.7V
VCC = 2.7V to 3.6V0.8
TAOperating free-air temperature–4085°C
All unused control inputs of the device must be held at VCC or GND to ensure proper device operation. See the TI application note, Implications of Slow or Floating CMOS Inputs.