SCLS532B August 2003 – April 2020 SN74HC14-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5 | 6 | V | |
VIL | Low-level input voltage | VCC = 6 V | 1.8 | V | ||
VI | Input voltage | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | V | ||
TA | Operating free-air temperature | SN74HC132-Q1 | –40 | 125 | °C |