SCLS112E December   1982  – February 2022 SN54HC153 , SN74HC153

PRODUCTION DATA  

  1. Features
  2. Description
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions (1)
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Switching Characteristics
    6. 5.6 Switching Characteristics
    7. 5.7 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  8. Power Supply Recommendations
  9. Layout
    1. 9.1 Layout Guidelines
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  11. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
  • NS|16
  • N|16
  • D|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SNx4HC153 is a dual data selector/multiplexer containing full binary decoding to select one of four data sources. Both channels are controlled by the same address select inputs, and each channel includes its own strobe (G) input. A high level at the strobe terminal forces the repective output low.

Device Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
SN74HC153D SOIC (16) 9.90 mm × 3.90 mm
SN74HC153N PDIP (16) 19.31 mm × 6.35 mm
SN74HC153NS SO (16) 6.20 mm × 5.30 mm
SN74HC153PW TSSOP (16) 5.00 mm × 4.40 mm
SN54HC153J CDIP (16) 24.38 mm × 6.92 mm
SNJ54HC153FK LCCC (20) 8.89 mm × 8.45 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-C1A20DF9-A39A-4676-9ACB-9B2C60090541-low.png

Pin numbers are for the D, J, N, NS, PW, and W packages.

Functional Block Diagram