SCLS797B June 2020 – October 2026 SN74HCS05
PRODUCTION DATA
Figure 4-1
PW, D, or
DYY Package;
14-Pin TSSOP,
SOIC, or SOT-23
Top View| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| 1A | 1 | I | Channel 1, Input A |
| 1Y | 2 | O | Channel 1, Output Y |
| 2A | 3 | I | Channel 2, Input A |
| 2Y | 4 | O | Channel 2, Output Y |
| 3A | 5 | I | Channel 3, Input A |
| 3Y | 6 | O | Channel 3, Output Y |
| 4A | 9 | I | Channel 4, Input A |
| 4Y | 8 | O | Channel 4, Output Y |
| 5A | 11 | I | Channel 5, Input A |
| 5Y | 10 | O | Channel 5, Output Y |
| 6A | 13 | I | Channel 6, Input A |
| 6Y | 12 | O | Channel 6, Output Y |
| GND | 7 | — | Ground |
| VCC | 14 | — | Positive Supply |