SCLS832B October 2020 – May 2021 SN74HCS138
PRODUCTION DATA
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS138PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN74HCS138D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HCS138BQB | WQFN (16) | 3.50 mm × 2.50 mm |
SN74HCS138DYY | SOT-23-THN (16) | 4.20 mm × 2.00 mm |